Table 2


back

next

96 series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
Throughbeam photo electric sensors Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSS 96K-1070-43 LSE 96K/P-1010-41 LSS 96K-1070-23 LSE 96K/P-1030-21 LSS 96K-1070-43 LSE 96K/P-1030-41 LSS 96K-1213-24 LSE 96K/P-1140-21 LSS 96K-1070-43 LSE 96K/P-1015-45 LSS 96K-1070-43 LSE 96K/P-1010.1-4    
Function Transmitter                  
Receiver                  
Item-nr.: 50025254 50025258 50025255 50025259 50025254 50080483 50080657 50030269 50025254 50103004 50025254 50103218    
 
Typ. operating range limit/
Typ. scanning range limit
in m:
65 65 65 39 65 65  
Housing Metal              
Plastic  
Light
source
Redlight            
Infrared    
Operating
voltage
10 - 30 V DC  
AS-i system              
20 - 230 V AC/DC              
Output PNP transistor    
NPN transistor            
Relay              
AS-Interface              
Switching frequency in Hz: 500 500 500 500 500 500  
Switching Light  
Dark  
Connection M 12 connector      
Terminals          
Options Warning output              
Polarisation filter              
Background suppression              
Activation input          
Switching delay        
Low temp./optics heating          
Safety application              
Transparent media              
Wide angle