Table 3


back

next

96 series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
Throughbeam photo electric sensors 96 series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSS 96M-1070-43 LSE 96M/P-3010-41 LSS 96M-1090-24 LSE 96M/P-3012-21 LSS 96M-1070-23 LSE 96M/P-3010-21 LSS 96M-1090-43 LSE 96M/P-3012-41 LSS 96M-120W-43 LSE 96M/P-181W-41 LSS 96M-1206-43 LSE 96M/P-1816-41    
Function Transmitter                
Receiver                
Item-nr.: 50025228 50034128 50025223 50033328 50025225 50034128 50003290 50003291 50031574 50031575 50032129 50032128    
 
Typ. operating range limit/
Typ. scanning range limit
in m:
150 150 150 150 39 39  
Housing Metal  
Plastic              
Light-
source
Redlight          
Infrared      
Operating
voltage
10 - 30 V DC  
AS-i system              
20 - 230 V AC/DC              
Output PNP transistor  
NPN transistor              
Relay              
AS-interface              
Switching frequency in Hz: 500 500 500 500 500 500  
Switching Light  
Dark  
Connection M 12 connector        
Terminals          
Options Warning output              
Polarisation filter              
Background suppression              
Activation input          
Switching delay          
Low temp./optics heating        
Safety application              
Transparent media              
Wide angle