Table 4


back

next

96 series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
Throughbeam photo electric sensors 96 series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSS 96K-1350-26 LSE 96K/R-1310-25 LSS 96K-1350-26 LSE 96K/R-1320-25 LSS 96M-1350-26 LSE 96M/R-1310-25 LSS 96M-1350-26 LSE 96M/R-3310-25 LSS 96M-175W-26 LSE 96M/R-176W-25 LSS 96M-180W-44 LSE 96M/A-182W-44    
Function Transmitter                
Receiver                
Item-nr.: 50025253 50025257 50025253 50025256 50080081 50080080 50080081 50031651 50032004 50032003 50082040 50082039    
   
Typ. operating range limit/
Typ. scanning range limit
in m:
65 65 65 150 39 39  
Gehäuse Metal      
Plastic          
Light
source
Redlight          
Infrared      
Operating
voltage
10 - 30 V DC              
AS-i system            
20 - 230 V AC/DC    
Output PNP transistor              
NPN transistor              
Relay    
AS-Interface            
Switching frequency in Hz: 20 20 20 20 20 500/AS-i  
Switching Light  
Dark  
Connection M 12 connector            
Terminals    
Options Warning output            
Polarisation filter              
Background suppression              
Activation input              
Switching delay          
Low temp./optics heating              
Safety application              
Transparent media              
Wide angle