Table 5


back

next

96 series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
Throughbeam photo electric sensors 96 series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
SLSS 96M-1080-T2-24 SLSE 96M/P-1070-T2-21 SLSS 96M-1080-T2-45 SLSE 96M/P-1070-T2-41 SLSS 96M-1210-T2-24 SLSE 96M/P-1200-T2-21 SLSS 96M-1210-T2-45 SLSE 96M/P-1200-T2-41 SLSS 96M-1090-T2-24 SLSE 96M/P-1071-T2-21 SLSS 96M-1090-T2-45 SLSE 96M/P-1071-T2-41 SLSS 96K-1080-T2-24 SLSE 96K/P-1070-T2-21
Function Transmitter              
Receiver              
Item-nr.: 50025213 50025192 50025215 50025193 50025209 50031562 50031249 50031250 50029454 50029455 50080478 50080479 50081292 50081293
 
Typ. operating range limit/
Typ. scanning range limit
in m:
65 65 39 39 65 65 65
Housing Metal  
Plastic            
Light
source
Redlight          
Infrared    
Operating
voltage
10 - 30 V DC
AS-i system              
20 - 230 V AC/DC              
Output PNP transistor
NPN transistor              
Relay              
AS-interface              
Switching frequency in Hz 500 500 500 500 500 500 500
Switching Light
Dark              
Connection M 12 connector        
Terminals      
Options Warning output          
Polarisation filter              
Background suppression              
Activation input
Switching delay              
Low temp./ optics heating          
Safety application
Transparent media              
Wide angle