Table 6


back
 

96 series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
Throughbeam photo electric sensors 96 series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
SLSS 96K-1080-T2-45 SLSE 96K/P-1070-T2-41 SLSS 96K-1210-T2-24 SLSE 96K/P-1200-T2-21 SLSS 96K-1210-T2-45 SLSE 96K/P-1200-T2-41 SLSS 96K-1210-T2-24 SLSE 96K/P-1207-T2-21 SLSS 96K-1210-T2-45 SLSE 96K/P-1207-T2-41    
Function Transmitter              
Receiver              
Item-nr.: 50031559 50031561 50028009 50028010 50028011 50028012 50028009 50035078 50028011 50041109    
 
Typ. operating range limit/
Typ. scanning range limit
in m:
65 39 39 39 39  
Housing Metal            
Plastic  
Light
source
Redlight    
Infrared          
Operating
voltage
10 - 30 V DC  
AS-i system            
20 - 230 V AC/DC            
Output PNP transistor  
NPN transistor            
Relay            
AS-interface            
Switching frequency in Hz: 500 500 500 500 500  
Switching Light  
Dark            
Connection M12 Connector        
Terminals      
Options Warning output            
Polarisation filter            
Background suppression            
Activation input  
Switching delay            
Low temp./optics heating            
Safety application  
Transparent media            
Wide angle