
|
|
|
Table 5
|
96 series
Diffuse reflection light scanners
with background suppression
Ex-Sensors
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Item-nr.: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
2,5 |
0,10
-
1,2 |
0,10
-
1,2 |
5,5 |
|
|
|
|
|
|
|
|
|
| Housing |
Metal |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Plastic |
|
|
|
|
|
|
|
|
|
|
|
|
|
Light
source |
Redlight (laser) |
 |
|
|
 |
|
|
|
|
|
|
|
|
|
| Infrared |
|
 |
 |
|
|
|
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| 18 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
|
| AS-i system |
|
|
|
|
|
|
|
|
|
|
|
|
|
| 20 - 230 V AC/DC |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
|
 |
 |
 |
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Push-pull transistor |
 |
|
|
|
|
|
|
|
|
|
|
|
|
| AS-Interface |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Switching frequency in Hz: |
40 |
300 |
300 |
20 |
|
|
|
|
|
|
|
|
|
| Switching |
Light |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Dark |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Output |
M12 Connector |
|
|
|
|
|
|
|
|
|
|
|
|
|
| M18 Connector |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Terminals |
|
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Cable with M12 connector |
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Analogue output 1 - 5 V |
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Background suppression |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Activation input |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Switching delay |
|
|
 |
|
|
|
|
|
|
|
|
|
|
| Low temp./optics heating |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Teachable switching points |
 |
|
|
|
|
|
|
|
|
|
|
|
|
| PIN 2 = n.c. |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Ex-zones |
Zone 2 |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Zone 22 with non-conductive dust |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
|