Table 1

 
next

96 series

Diffuse reflection light scanners

with background suppression

Diffuse reflection light scanners Diffuse reflection light scanners
For pdf data sheet: Click on the types
HRT 96 M/P-1630-800-41 HRT 96 M/P-1640-800-21 HRT 96 M/P-1640-800-41 HRT 96 M/P-1610-1200-21 HRT 96 M/P-1610-1200-41 HRT 96 M/P-1620-1200-21 HRT 96 M/P-1620-1200-41 HRT 96M/P-1636-800-41 HRT 96M/N-1606-1200-27      
Item-nr.: 50080047 50025124 50025126 50025116 50025118 50025114 50061102 50032127 50040358      
     
Typ. operating range limit/
Typ. scanning range limit
in m:
1,2 1,2 1,2 1,8 1,8 1,8 1,8 1,2 1,8      
Housing Metal      
Plastic                        
Light
source
Redlight                
Infrared              
Operating
voltage
10 - 30 V DC      
AS-i system                        
20 - 230 V AC/DC                        
Output PNP transistor        
NPN transistor                      
Relay                        
AS-interface                        
Switching frequency in Hz: 300 300 300 300 300 300 300 300 300      
Switching Light      
Dark      
Connection M12 Connector              
M 18 connector                        
Terminals                
Options Warning output                        
Polarisation filter                        
Background suppression      
Activation input                        
Switching delay            
Low temp./ optics heating                
Safety application