Table 2


back

next

96 series

Diffuse reflection light scanners
with background suppression

Diffuse reflection light scanners 96 series / Diffuse reflection light scanners
For pdf data sheet: Click on the types
HRT 96 K/P-1630-800-21 HRT 96 K/P-1630-800-41 HRT 96 K/P-1631-800-47 HRT 96 K/P-1640-800-41 HRT 96 M/R-1680-1200-25 HRT 96 M/R-1690-1200-25 HRT 96 K/R-1680-1200-25 HRT 96 K/R-1690-1200-25 HRT 96M/R-1689-1200-25 HRT 96 M/A-1660-1200-44    
Item-nr.: 50080327 50080242 50038471 50081464 50080076 50080075 50025132 50025131 50081261 50025112    
   
Typ. operating range limit/
Typ. scanning range limit
in m:
1,2 1,2 1,2 1,2 1,8 1,8 1,8 1,8 1,8 1,8    
Gehäuse Metal                  
Plastic          
Light
source
Redlight                
Infrared            
Operating
voltage
10 - 30 V DC                
AS-i system                      
20 - 230 V AC/DC              
Output PNP transistor                
NPN transistor                        
Relay              
AS-interface                      
Switching frequency in Hz: 300 300 300 300 20 20 20 20 20 300    
Switching Light    
Dark    
Connection M12 Connector                
M18 Connector                        
Terminals            
Options Warning output                        
Polarisation filter                        
Background suppression    
Activation input                    
Switching delay                  
Low temp./optics heating                        
Safety application