Table 4


back
 

96 series

Diffuse reflection light scanners

with background suppression

Diffuse reflection light scanners Diffuse reflection light scanners
For pdf data sheet: Click on the types
HRT 96 K/P-1600-1200-21 HRT 96 K/P-1600-1200-41 HRT 96 K/P-1605-1200-45 HRT 96K/P-1607-1200-49 HRT 96K/P-1600.1-1200-41 HRT 96K/P-1600-1800-41 HRTL 96BM/66.01S-S12 HRTL 96BM/V66.01S-S12 HRTL 96BM/6.09S-S12        
Item-nr.: 50025135 50025133 50103002 50103090 50103217 50105667 50108889 50110952 50110990        
               
Typ. operating range limit/
Typ. scanning range limit
in m:
1,8 1,8 1,2 1,2 0,10
-
1,2
0,10
-
1,8
0,05
-
6,5
0,05
-
6,5
0,05
-
6,5
       
Housing Metal                    
Plastic              
Light
source
Redlight (laser)                    
Infrared              
Operating
voltage
10 - 30 V DC              
18 - 30 V DC                    
AS-i system                          
20 - 230 V AC/DC                          
Output PNP transistor        
NPN transistor                    
Relay                          
AS-Interface                          
Switching frequency in Hz: 300 300 300 20 300 300 100 100 100        
Switching Light        
Dark        
Output M12 Connector          
M18 Connector                          
Terminals                        
Options Warning output                          
Analogue output                        
Background suppression              
Activation input                    
Switching delay                        
Low temp./optics heating                        
Teachable switching points                    
PIN 2 = n.c.