Table 1

96 series

Diffuse reflection light scanners

Diffuse reflection light scanners 96 series / Diffuse reflection light scanners
For pdf data sheet: Click on the types
RT 96 K/P-1444-800-21 RT 96 K/P-1444-800-41 RT 96K/N-1444-800-46 RT 96M/P-1374-500-42 RT 96M/P-1474-800-42 RT 96M/R-1574-800-25 RT 96K/P-1444.1-800-41          
Item-nr.: 50081177 50081178 50041595 50041596 50041597 50041598 50103585          
         
Typ. operating range limit/
Typ. scanning range limit
in m:
0,02
-
1,2
0,02
-
1,2
0,02
-
1,2
0,02
-
1,2
0,03
-
0,7
0,02
-
1,2
0,02
-
1,2
         
Housing Metal                  
Plastic                
Light
source
Redlight                      
Infrared            
Operating
voltage
10 - 30 V DC              
AS-i system                        
20 - 230 V AC/DC                      
Output PNP transistor            
NPN transistor                        
Relay                      
AS-interface                        
Switching frequency in Hz: 300 300 1 1 1 0,02 1          
Switching Light            
Dark                
Connection M12 Connector              
M18 Connector                        
Terminals                    
Options Warning output                    
Polarisation filter                        
Background suppression                        
Activation input                        
Switching delay                    
Low temp./optics heating                        
Safety application