Table 1

 
next

96 series

Retro-reflective photo electric sensors

Retro-reflective photo electric sensors 96 series / Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
RK 96 M/P-1440-21 RK 96 K/R-1560-25 PRK 96 M/P-1370-22 PRK 96 M/P-1370-42 PRK 96 M/P-1400-22 PRK 96 M/P-3380-41 PRK 96M/P-1400-42 PRK 96M/N-3366-27 PRK 96 M/P-3360-21 PRK 96 M/P-1361.1-47 PRK 96 K/P-1360-21 PRK 96 K/P-1360-41
Item-nr.: 50030648 50080484 50025182 50025186 50025178 50061452 50061452 50102379 50082065 50104279 50025163 50025165
Typ. operating range limit/
Typ. scanning range limit
in m:
18 18 10 10 10 18 10 18 18 18 10 10
Housing Metal      
Plastic                  
Light
source
Redlight    
Infrared                    
Betriebs-
spannung
10 - 30 V DC  
AS-i system                        
20 - 230 V AC/DC                      
Output PNP transistor    
NPN transistor                      
Relay                      
AS-interface                        
Switching frequency in kHz: 1 0,02 1 1 1 1 1 1 1 1 1 1
Switching Light
Dark      
Connection M12 Connector              
Terminal          
Options Warning output                
Polarisation filter    
Background suppression                        
Activation input                      
Switching delay                  
Low temp./optics heating                  
Safety application                        
Transparent media                        
Single lens