Table 2


back

next

96 series

Retro-reflective photo electric sensors

Retro-reflective photo electric sensors 96 series / Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
PRK 96K/P-3368-41 PRK 96 K/P-1380-41 PRK 96 M/P-1362-47 PRK 96 M/P-1361-47 PRK 96 K/P-1363-29 PRK 96 K/P-1361-29 PRK 96 M/R-3420-25 PRK 96 M/R-3430-25 PRK 96 K/R-1420-25 PRK 96 K/R-1430-25 PRK 96 K/R-3428-25
Item-nr.: 50041042 50025166 50080477 50082092 50080656 50080476 50082066 50061111 50025167 50025168 50035351
     
Typ. operating range limit/
Typ. scanning range limit
in m:
10 10 10 10 10 10 18 18 10 10 24
Housing Metal              
Plastic        
Light
source
Redlight
Infrared                      
Operating
voltage
10 - 30 V DC          
AS-i system                      
20 - 230 V AC/DC            
Output PNP transistor          
NPN transistor                      
Relay            
AS-interface                      
Switching frequency in kHz: 1 1 1 1 1 1 0,02 0,02 0,02 0,02 0,02
Switching Light
Dark        
Connection M12 Connector              
Terminals        
Options Warning output                      
Polarisation filter
Background
suppression
                     
Activation input              
Switching delay                
Low temp./
optics heating
                   
Safety application                      
Transparent media                      
Single lens                      
1) Active low