Table 3


back
 

96 series

Retro-reflective photo electric sensors

Retro-reflective photo electric sensors Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
PRK 96 M/P-1830-21 PRK 96 M/P-1830-41 PRK 96 M/P-1832-41 PRK 96 M/R-1850-25 PRK 96 M/P-1838-21 PRK 96 M/P-1838-41 PRK 96 M/R-1858-25 PRK 96 M/A-3410-44 PRK 96 M/P-2838-28 PRK 96K/P-1360.1-41 PRK 96K/N-1380-41
Item-nr.: 50028975 50080469 50105622 50080470 50029880 50080760 50029881 50082067 50082060 50103216 50081325
Typ. operating range limit/
Typ. scanning range limit
in m:
1,85 1,85 1,85 1,85 8,5 8,5 8,5 18 8,5 10 10
Housing Metal    
Plastic                  
Light
source
Redlight
Infrared                      
Operating
voltage
10 - 30 V DC          
AS-i system                    
20 - 230 V AC/DC                  
Output PNP transistor        
NPN transistor                    
Relay                  
AS-Interface                    
Switching frequency in kHz: 1 1 1 0,02 1 1 0,02 1 1 1 1
Schaltung Light  
Dark  
Connection M12 Connector          
Terminals            
Options Warning output                    
Polarisation filter    
Background suppression                      
Activation input                      
Switching delay                  
Low temp./optics heating                
Safety application                      
Transparent media      
Single lens