97 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
97 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSR 97/2 SE-L LSR 97/2 E-L LSR 97/2 SE-L LSR 97/4 E-L LS 97/2 SE-L.2 LS 97/4 E-L.2 LS 97/2 SE-S.1 LS 97/4 E-S.1 LS 97/2.8 SE.1 LS 97/4 E.1    
Function Transmitter              
Receiver              
Item nr.: 50029648 50029647 50029648 50029649 50029650 50029654 50029651 50029655 50029652 50029653    
Take over into order form:    
   
Typ. operating range limit/
Typ. scanning range limit
in m:
0 - 9 0 - 9 0 - 6 0 - 9 0 - 9  
Housing Diecast zinc  
Light
source
Red light        
Infrared      
Operating
voltage
10 - 30 V DC  
AS-i system            
Output PNP transistor    
NPN transistor          
AS-interface            
Switching frequency in Hz: 200 200 200 200 200  
Switching Light  
Dark            
Connection M 12 connector      
Plug          
Cable 2m          
Options Polarisation filter            
Background
suppression
           
Activation input          
Sensitivity adjustment          
Focussed light beam