GS 754 - CCD forked sensors

CCD forked sensors

GS 754 / CCD forked sensors
For pdf data sheet: Click on the types
GS 754M/D-29/42-104-S12 GS 754M/D-29/42-204-S12 GS 754M/V-29/42-504-S12 GS 754M/V-29/42-604-S12 GS 754M/D-100/42-104-S12 GS 754M/V-100/42-504-S12 GS 754M/V-100/42-604-S12                
Item nr.: 50104280 50104281 50103206 50102981 50104283 50103488 50103487                
Take over into order form:                
Mouth width in mm: 29 29 29 29 100 100 100                
Mouth depth in mm: 42 42 42 42 42 42 42                
Operating-voltage 10 - 30 V DC                              
18 - 30 V DC                
Output 1xOutput
Analogue Voltage
                           
1xOutput Analogue Current                            
2xOutput Analogue Voltage                            
2xOutput Analogue Current                            
1xRS 232                          
1xRS 422                          
1xOutput PNP                    
2xOutput PNP                          
1xInput                          
Switching frequency in Hz: 50 50 50 50 50 50 50                
Connection M 12 connector
(5-pin)
                     
M 12 connector
(8-pin)
                       
Rear connector                
Lateral connector                              
Detection of Edge                
Diameter                
Transparent objects
(>25%)
                       
Options Parameterisation
interface
               
  Protective glass, premounted