
|
|
|
Table 1
|
rotoScan ROD-4
Optical distance sensors
|
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Measurement range in mm: |
0
-
65000 |
0
-
25000 |
0
-
65000 |
0
-
25000 |
0
-
65000 |
0
-
65000 |
0
-
25000 |
|
|
|
|
|
| Housing |
Metal |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
Light
source |
Red light |
|
|
|
|
|
|
|
|
|
|
|
|
| Infrared |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Laser |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
| 18 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
| 22 - 28 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
| 24 V DC |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Output |
PNP transistor |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| Digital |
RS 232 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| RS 422 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
Ethernet
100 MBit |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
| Analogue |
Current |
|
|
|
|
|
|
|
|
|
|
|
|
| Voltage |
|
|
|
|
|
|
|
|
|
|
|
|
| Scanning rate [scans/s]: |
25 |
25 |
50 |
50 |
25 |
25 |
25 |
|
|
|
|
|
| Switching |
Light / dark |
|
|
|
|
|
|
|
|
|
|
|
|
| Connection |
M 12 connector |
|
|
|
|
|
|
|
|
|
|
|
|
| Terminals |
|
|
|
|
|
|
|
|
|
|
|
|
| Connector |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| Options |
Teachable switching outputs |
|
|
|
|
|
|
|
|
|
|
|
|
| Parameterisation possible |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
| without heater |
 |
|
 |
|
 |
|
|
|
|
|
|
|
| with integrated heater |
|
|
|
|
|
 |
|
|
|
|
|
|
| with integrated heater, dust-insensitive version |
|
 |
|
 |
|
|
 |
|
|
|
|
|
|
|