Measuring
sensors
Table 1
|
ROD-4 |
ODS 25 |
ODSL 8 |
ODS 96 |
ODSL 30 |
 |
 |
 |
 |
 |
| Specifications |
 |
 |
 |

 |
 |
| Function |
distance
measurement,
scanner,
optical |
distance
measurement,
optical |
distance
measurement,
optical |
distance
measurement,
optical |
distance
measurement,
optical |
Dimens.
excluding plug,
W x H x D, mm
|
140x170x135 |
15x36x27 |
15x48x38 |
30x90x70 |
79x69,2x142,35 |
Operating
voltage |
24 V DC |
18 - 30 V DC |
10 - 30 V DC
18 - 30 V DC
(analogue) |
10 - 30 V DC
18 - 30 V DC
(analogue) |
10 - 30 V DC
18 - 30 V DC
(analogue) |
| Outputs |
3 x PNP,
4 protective
fields,
switchable |
1 - 10 V |
4 - 20 mA
1 - 10 V
2 x analogue |
4 - 20 mA
1 - 10 V |
4 - 20 mA
1 - 10 V
analogue |
| RS 232/485 |
|
RS 232/485
2 x analogue |
RS 232
RS 485 |
RS 232/485 |
| |
|
|
1 x PNP
2 x PNP |
PNP / NPN |
| Connection |
Sub-D
9/15-pol. |
M 12 |
M 12
8-pol. |
M 12,
terminals |
M 12
8-pol. |
Protection
class |
IP 65 |
IP 67 |
IP 67 |
IP 67 |
IP 67 |
Data sheets
(PDF) |
 |
 |
 |
 |
 |
| Range |
0 - 65.000 mm |
25 - 200 mm |
20 - 500 mm |
60 - 5000 mm |
200 - 30.000 mm |
Measuring
method |
optical/laser |
optical/LED |
optical/laser |
optical/
LED/laser |
optical/laser |
| Measurement time |
40 ms/scan |
5 - 10 ms |
2 - 10 ms |
2 - 100 ms |
30 - 100 ms |
Measur. panel
width |
|
|
|
> 0,1 mm |
|
| Resolution |
|
|
0,01 mm |
0,1 mm |
0,1 mm |
| Mouth width |
|
|
|
|
|
| Mouth depth |
|
|
|
|
|
| Operation |
parameteri-
sation |
Teach-In |
parameteri-
sation and
teach in |
Display of measured values and configuration at the device
parameterisation
Teach-In
|
Display of measured values and configuration at the device
visualisation of the measurement values via ODS software |
| Other |
alternatively
with heating,
Teach-In |
|
programming terminal UPG 5 |
|
|