
|
|
|
Measuring
sensors
Table 2
|
ROD-4 |
GS 754
CCD-Forked |
LPS 36
LES 36
LRS 36 |
|
|
 |
 |
 |
|
|
| Specifications |
|
 |
|
 |
|
|
| Function |
distance
measurement,
scanner, optical |
edge detection,
diameter recognition |
distance
measurement,
optical |
|
|
Dimens. excluding plug,
W x H x D, mm
|
140x170x135 |
26,6x81,5x91,5
20x155x91,5 |
56x74x160 |
|
|
| Operating voltage |
24 V DC |
18 - 30 V DC |
18 - 30 V DC |
|
|
| Outputs |
3 x PNP,
8 protective fields,
switchable |
3 x PNP
2 x analogue |
4 x push-pull |
|
|
RS 232/485
Ethernet |
RS 232
RS 422
RS 485 |
Ethernet |
|
|
| Connection |
Sub-D 9/15-pol. |
M 12 |
M 12 |
|
|
| Protection class |
IP 65 |
IP 54 |
IP 67 |
|
|
| Approvals |
|
 |
|
|
|
| Type selection |
Product details |
Product details |
Product details |
|
|
| Range (mm) |
0 - 65.000 |
see mouth width |
200 - 800 |
|
|
| Measuring method |
optical/laser |
optical/LED |
optical/laser |
|
|
| Measurement time (ms) |
40 ms/scan |
> 10 |
10 |
|
|
| Measur. panel width (mm) |
|
25 |
max. 600 |
|
|
| Resolution |
|
14 µm |
1 mm |
|
|
| Mouth width (mm) |
|
29/100 |
|
|
|
| Mouth depth (mm) |
|
42 |
|
|
|
| Operation |
parameterisation |
terminal
program |
parameterisation |
|
|
| Other |
alternatively
with heating,
Teach-In |
|
Encoder optional |
|
|
|
|