Table 1

 
next

318 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
318 Series / Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
LSS 318K-70-S12 LSE 318K/P-S12 LSS 318K-70 LSE 318K/P LSS 318M-70-S12 LSE 318M/P-S12 LSS 318M-70 LSE 318M/P LSS 318K-S12 LSE 318K/P-S12 LSS 318K LSE 318K/P LSS 318M/P-72-S12 LSE 318M/P-72-S12
Function Transmitter              
Receiver              
Item nr.: 50082195 50081336 50082176 50081338 50082177 50081340 50082188 50081342 50081335 50081336 50081337 50081338 50083160 50083161
Take over into order form:
Typ. operating range limit/
Typ. scanning range limit
in m:
0
-
45
0
-
45
0
-
45
0
-
45
0
-
20
0
-
20
0
-
20
Housing Plastic    
Stainless steel          
Straight optics
Angle optics              
Light
source
Red light              
Infrared
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor 1)              
Switching frequency in kHz: 1 1 1 1 1 1 1
Switching Complementary
Connection M 12 connector      
Cable, 2m        
Options Activation input
Polarisation filter              
Sensitivity adjustment
1) Models with NPN transistor output on request