Table 3


back

next

318 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
318 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSS 318K-70-S12 LSE 318K/N-70-S12 LSS 318K-S12 LSE 318K/N-70-S12 LSS 318M/N-70 LSE 318M/N-70 LSS 318M/N LSE 318M/N-70 LSS 318K-70 LSE 318K/N-70 LSS 318K/N LSE 318K/N
Function Transmitter            
Receiver            
Item nr.: 50082195 50082140 50081335 50082140 50082188 50108613 50081341 50108613 50082176 50083111 50081337 50083111
Take over into order form:
Typ. operating range limit/
Typ. scanning range limit
in m:
0
-
45
0
-
45
0
-
45
0
-
20
0
-
20
0
-
20
Housing Plastic    
Stainless steel        
Straight optics
Angle optics            
Light
source
Red light            
Infrared
Operating
voltage
10 - 30 V DC
Output PNP transistor    
NPN transistor 1)        
Switching frequency in kHz: 1 1 1 1 1 1
Switching Complementary
Connection M 12 connector        
Cable, 2m    
Options Activation input
Polarisation filter            
Sensitivity adjustment
1) Models with NPN transistor output on request