Table 4


back

next

318 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
318 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
SLSS 318K-S12 SLSE 318K/P-S12 SLSS 318M-S12 SLSE 318M/P-S12 SLSS 318K SLSE 318K/P SLSS 318M SLSE 318M/P LSS 318K-S12   LSS 318K-81-S12  
Function Transmitter              
Receiver              
Item nr.: 50083116 50083117 50082199 50082200 50083132 50083133 50083135 50083136 50081335   50083105  
Take over into order form:    
Typ. operating range limit/
Typ. scanning range limit
in m:
0
-
12
0
-
12
0
-
12
0
-
12
0
-
20
0
-
20
Housing Plastic    
Stainless steel        
Straight optics
Angle optics            
Light
source
Red light
Infrared            
Laser            
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor 1)            
Switching frequency in kHz: 1 1 1 1 1 1
Switching Complementary
Connection M 12 connector    
Cable, 2m        
Options Activation input    
Polarisation filter            
Sensitivity adjustment
AOPD Type 2    
1) Models with NPN transistor output on request