Table 5


back

next

318 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
318 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSSL 318K/P-S12 LSEL 318K/P-S12 LSSL 318K/N LSEL 318K/P LSSL 318M/P-S12 LSEL 318M/P-S12 LSSL 318M/P LSEL 318M/P LSS 318K-70-S12     LSE 318K/P-81-S12
Function Transmitter              
Receiver              
Item nr.: 50083170 50083174 50083169 50083173 50083172 50083176 50083171 50083175 50082195     50083106
Take over into order form:    
       
Typ. operating range limit/
Typ. scanning range limit
in m:
0
-
120
0
-
120
0
-
120
0
-
120
0
-
20
0
-
20
Housing Plastic    
Stainless steel        
Straight optics
Angle optics            
Light
source
Red light        
Infrared            
Laser    
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor            
Switching frequency in kHz: 5 5 5 5 1 1
Switching Complementary
Connection M 12 connector    
Cable, 2m        
Options Activation input    
Polarisation filter            
Sensitivity adjustment
AOPD Type 2