Table 6


back
 

318 Series

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
318 Series / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LSSL 318K/K/P-B5-S12 LSEL 318K/P-B5-S12 LSSL 318K/P-B5 LSEL 318K/P-B5 LSSL 318M/P-B5-S12 LSEL 318M/P-B5-S12 LSSL 318M/P-B5 LSEL 318M/P-B5 LSSL 318K/P-S12 LSEL 318K/N    
Function Transmitter              
Receiver              
Item nr.: 50083170 50083178 50083169 50083177 50083172 50083180 50083171 50083179 50083169 50083247    
Take over into order form:    
           
Typ. operating range limit/
Typ. scanning range limit
in m:
0
-
18
0
-
18
0
-
18
0
-
18
0
-
18
 
Housing Plastic      
Stainless steel        
Straight optics  
Angle optics            
Light
source
Red light            
Infrared            
Laser  
Operating
voltage
10 - 30 V DC  
Output PNP transistor  
NPN transistor            
Switching frequency in kHz: 5 5 5 5 5  
Switching Complementary  
Connection M 12 connector        
Cable, 2m      
Options Activation input  
Polarisation filter            
Sensitivity adjustment  
AOPD Type 2