318 Series

Diffuse reflection light scanners
with background suppression

318 Series / Diffuse reflection light scanners with background suppression
For pdf data sheet: Click on the types
HRTR 318K/66-120-S12 HRTR 318M/66-120-S12 HRTR 318K/66-120 HRTR 318M/66-120                
Item nr.: 50106085 50106086 50106089 50106090                
Take over into order form:                
               
Typ. operating range limit/
Typ. scanning range limit
in mm:
0
-
140
0
-
140
0
-
140
0
-
140
               
Housing Plastic                    
Stainless steel                    
Straight optics                
Angle optics                        
Light
source
Red light                
Infrared                        
Operating
voltage
10 - 30 V DC                
Output PNP transistor                        
NPN transistor 1)                        
Switching frequency in kHz: 1 1 1 1                
Switching Complementary                
Connection M 12 connector                    
Cable, 2m                    
Options Activation input                        
Polarisation filter                        
Sensitivity adjustment                
1) Models with NPN transistor output on request