Table 1

 
next

318 Series

Diffuse reflection light scanners

318 Series / Diffuse reflection light scanners
For pdf data sheet: Click on the types
RT 318K/P-550-S12 RT 318K/P-550 RT 318M/P-550-S12 RT 318M/P-550 RT 318K/P-400-S12 RT 318K/P-400 RT 318M/P-400-S12 RT 318M/P-400 RT 318K/N-550-S12 RT 318K/N-400-S12 RT 318M/N-400-S12 RT 318K/N-400 RT 318M/N-400
Item nr.: 50082175 50082197 50082196 50082198 50081351 50081352 50081353 50081354 50083194 50082146 50082147 50083113 50083112
Typ. operating range limit/
Typ. scanning range limit
in mm:
0
-
700
0
-
700
0
-
700
0
-
700
0
-
500
0
-
500
0
-
500
0
-
500
0
-
500
0
-
500
0
-
500
0
-
500
0
-
500
Housing Plastic              
Stainless steel            
Straight optics
Angle optics                          
Light
source
Red light                          
Infrared
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor 1)                          
Switching frequency in kHz: 1 1 1 1 1 1 1 1 1 1 1 1 1
Switching Complementary
Connection M 12 connector              
Cable, 2m            
Options Activation input                          
Polarisation filter                          
Sensitivity adjustment
1) Models with NPN transistor output on request