Table 2


back

next

318 Series

Diffuse reflection light scanners

318 Series / Diffuse reflection light scanners RT 318K/P-50-S12.11 RT 318K/P-100-S12.11 RT 318M/P-50-S12.11 RT 318M/N-100-S12.11 RT 318WK/N-100-S12 RT 318WK/P-400-S12 RT 318WK/P-400 RT 318WK/P-100-S12 RT 318WK/P-100 RT 318WM/P-100-S12 RTL 318M/P-300-S12    
Item nr.: 50083243 50083244 50083248 50083249 50083139 50082173 50082171 50082169 50082167 50082170 50083188    
     
Typ. operating range limit/
Typ. scanning range limit
in mm:
0
-
250
0
-
250
0
-
250
0
-
250
0
-
500
0
-
500
0
-
500
0
-
130
0
-
130
0
-
130
0
-
350
   
Housing Plastic            
Stainless steel                  
Straight optics                
Angle optics              
Light
source
Red light                          
Infrared      
Laser                        
Operating
voltage
10 - 30 V DC    
Output PNP transistor    
NPN transistor 1)                          
Switching frequency in kHz: 1 1 1 1 1 1 1 1 1 1 5    
Switching Complementary    
Connection M 12 connector            
Cable, 2m                  
Options Activation input                          
Polarisation filter                          
Sensitivity adjustment    
1) Models with NPN transistor output on request