Table 3


back

next

318 Series

Diffuse reflection light scanners

318 Series / Diffuse reflection light scanners RT 318K/P-100-S12 RT 318K/P-200-S12 RT 318M/P-100-S12 RT 318M/P-200-S12 RT 318K/P-100 RT 318K/P-200 RT 318M/P-100 RT 318M/P-200 RTL 318K/N-100-S12 RT 318K/N-200-S12 RT 318M/N-200-S12 RT 318K/N-100 RT 318K/N-200
Item nr.: 50083239 50081355 50083240 50081357 50083168 50081356 50083238 50081358 50083237 50082148 50083102 50083236 50083163
Typ. operating range limit/
Typ. scanning range limit
in mm:
0
-
500
0
-
500
0
-
500
0
-
500
0
-
130
0
-
130
0
-
130
0
-
130
0
-
350
0
-
350
0
-
350
0
-
350
0
-
350
Housing Plastic              
Stainless steel            
Straight optics                
Angle optics          
Light
source
Red light                          
Infrared          
Laser                
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor 1)                          
Switching frequency in kHz: 1 1 1 1 1 1 1 1 5 5 5 5 5
Switching Complementary
Connection M 12 connector              
Cable, 2m            
Options Activation input                          
Polarisation filter                          
Sensitivity adjustment
1) Models with NPN transistor output on request