Table 4


back
 

318 Series

Diffuse reflection light scanners

318 Series / Diffuse reflection light scanners RT 318 WM/P-400-S12 RT 318 K/N-100.11 RT 318 M/N-100.11                    
Item nr.: 50182174 50108612 50108611                    
Take over into order form:                    
                   
Typ. operating range limit/
Typ. scanning range limit
in mm:
0
-
500
0
-
120
0
-
120
                   
Housing Plastic                        
Stainless steel                      
Straight optics                    
Angle optics                          
Light
source
Red light                    
Infrared                          
Laser                          
Operating
voltage
10 - 30 V DC                    
Output PNP transistor                        
NPN transistor 1)                      
Switching frequency in kHz: 1 1 1                    
Switching Complementary                    
Connection M 12 connector                        
Cable, 2m                      
Options Activation input                          
Polarisation filter                          
Sensitivity adjustment                    
1) Models with NPN transistor output on request