Table 1

 
next

318 Series

Retro-reflective photo electric
sensors

318 Series / Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
RK 318K/P-S12 RK 318K/P RK 318M/P-S12 RK 318M/P RK 318K/N-S12 RK 318K/N RK 318M/N-S12 RK 318M/N RK 318WK/P-S12 RK 318WK/P RK 318WK/N-S12 RK 318WM/N
Item nr.: 50081343 50081344 50081345 50081346 50082142 50083162 50082143 50083234 50082161 50082159 50082185 50082186
Typ. operating range limit/
Typ. scanning range limit
in m:
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,03
-
4,8
0,03
-
4,8
0,03
-
4,8
0,03
-
4,8
Housing Plastic            
Stainless steel            
Straight optics        
Angle optics                
Light
source
Red light                        
Infrared
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor 1)                        
Switching frequency in kHz: 1 1 1 1 1 1 1 1 1 1 1 1
Switching Complementary
Connection M 12 connector            
Cable, 2m            
Options Activation input                        
Polarisation filter                        
Sensitivity adjustment
1) Models with NPN transistor output on request