Table 2


back

next

318 Series

Retro-reflective photo electric
sensors

Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
PRK 318K/P-S12 PRK 318K/P PRK 318M/P-S12 PRK 318M/P PRK 318K/N-S12 PRK 318K/N PRK 318M/N-S12 PRK 318M/N        
Item nr.: 50081347 50081348 50081349 50081350 50083151 50082187 50082145 50083140        
Take over into order form:        
       
Typ. operating range limit/
Typ. scanning range limit
in m:
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
0,02
-
6
       
Housing Plastic                
Stainless steel                
Straight optics        
Angle optics                        
Light
source
Red light        
Infrared                        
Operating
voltage
10 - 30 V DC        
Output PNP transistor        
NPN transistor 1)                        
Switching frequency in kHz: 1 1 1 1 1 1 1 1        
Switching Complementary        
Connection M 12 connector                
Cable, 2m                
Options Activation input                        
Polarisation filter        
Sensitivity adjustment        
1) Models with NPN transistor output on request