Table 3


back

next

318 Series

Retro-reflective photo electric
sensors

Retro-reflective photo electric sensors
For pdf data sheet: Click on the types
PRK 318K/P-40-S12 PRK 318K/P-40 PRK 318M/P-40-S12 PRK 318M/P-40 PRK 318K/N-40-S12 PRK 318WK/P-S12 PRK 318WK/P PRK 318WM/P-S12 PRK 318WM/P PRKL 318K/P-S12 PRKL 318K/P PRKL 318M/P-S12 PRKL 318M/P
Item nr.: 50082191 50082192 50082193 50082194 50083121 50082165 50082163 50082166 50082164 50083182 50083181 50083184 50083183
Take over into order form:
Typ. operating range limit/
Typ. scanning range limit
in m:
0,1
-
3,4
0,1
-
3,4
0,1
-
3,4
0,1
-
3,4
0,1
-
3,4
0,03
-
4,5
0,03
-
4,5
0,03
-
4,5
0,03
-
4,5
0,12
-
15
0,12
-
15
0,12
-
15
0,12
-
15
Housing Plastic            
Stainless steel              
Straight optics        
Angle optics                  
Light
source
Red light        
Infrared                          
Laser                  
Operating
voltage
10 - 30 V DC
Output PNP transistor
NPN transistor                          
Switching frequency in kHz: 1 1 1 1 1 1 1 1 1 5 5 5 5
Switching Complementary
Connection M 12 connector            
Cable, 2m              
Options Activation input                          
Polarisation filter
Sensitivity adjustment
1) Models with NPN transistor output on request