|
|
|
Table 1
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Take over into order form: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Operating range/
Scanning range
in mm: |
1000
/ 80 |
1000
/ 80 |
1000
/ 80 |
1000
/ 80 |
1000
/ 80 |
1000
/ 80 |
1000
/ 80 |
100
/ 80 |
300
/ 80 |
400
/ 100 |
400
/ 100 |
400
/ 100 |
400
/ 100 |
400
/ 100 |
| Housing |
Metal |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
| Plastic |
|
|
|
|
|
|
|
 |
 |
 |
 |
 |
 |
 |
Light
source |
Red light |
|
|
|
|
|
|
|
 |
 |
 |
 |
 |
 |
 |
| Infrared |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
| Green light |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| 220 V |
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP Transistor |
 |
|
 |
|
 |
 |
 |
 |
 |
 |
|
 |
|
 |
| NPN Transistor |
|
|
|
 |
|
|
|
|
|
|
 |
|
 |
|
| Relay |
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Switching frequency in Hz: |
1000 |
20 |
1000 |
1000 |
1000 |
1000 |
1000 |
1500 |
1500 |
1500 |
1500 |
1500 |
1500 |
1500 |
| Switching |
Light / dark |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
| Connection |
M 8 connector |
|
|
|
|
 |
|
 |
|
 |
|
|
 |
 |
 |
| M 12 connector |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Cable |
|
|
 |
 |
|
 |
|
 |
|
 |
 |
|
|
|
| Terminals |
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Options |
Warning output |
 |
|
|
|
|
 |
|
 |
 |
 |
 |
 |
 |
 |
| Activation input |
 |
|
|
|
|
|
|
 |
 |
|
|
|
|
|
Sensitivity
adjustment |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
 |
 |
 |
| Teach--in |
|
|
|
|
|
|
 |
 |
 |
|
|
|
|
|
Parameterisation
possible |
|
|
|
|
|
|
|
 |
 |
|
|
|
|
|
|
|