Table 2


back

next

Fiber optic cables and control devices

Lichtleiter und Steuergeräte
For pdf data sheet: Click on the types
LVSR 325K/P-201 LVSR 325K/P-202-S8 LVSR 325K/N-202-S8 LVSR 325K/N-201 GF 500/1 LS-MS GF 500/1 LS-SI GF 1000/1 LS-MS GF 1000/1 LS-SI GF 500/4 LS-MS GF 500/4 LS-VA      
Item nr.: 50081297 50081298 50033579 50033581 50001030 50006779 50001032 50000036 50001031 50000043      
Operating range/
Scanning range
in mm:
200
/ 80
200
/ 80
200
/ 80
200
/ 80
700
/ 250
700
/ 250
700
/ 250
700
/ 250
600 600      
Housing Metal                          
Plastic                  
Light
source
Red light                  
Green light                          
Operating
voltage
10 - 30 V DC                  
220 V                          
Output PNP Transistor                      
NPN Transistor                      
Relay                          
Switching frequency in Hz: 1500 1500 1500 1500                  
Switching Light / dark                  
Connection M 8 connector                      
M 12 connector                          
Cable                      
Terminals                          
Options Warning output                  
Activation input                  
Sensitivity
adjustment
                 
Teach--in                  
Parameterisation
possible