Table 3


back

next

Fiber optic cables and control devices

Lichtleiter und Steuergeräte
For pdf data sheet: Click on the types
GF 1000/4 LS-MS GF 1000/4 LS-SI GF 1000/4 LS-VA KF 2000/2 LS.4-01 KF 2000/2 LS.4-08 KF 2000/2 LS.4-02 KF 2000/2 RT.5-03 KF 2000/2 RT.4-04 KF 2000/2 RT.4-05 KF 2000/1 RT.4-06 KF 2000/2 RT.5-07    
Item nr.: 50001033 50000037 50000045 50027775 50035309 50027780 50027781 50027782 50027783 50027784 50027785    
Operating range/
Scanning range
in mm:
600 600 600 2500
/ 800
2500
/ 800
400 400 100 120 25 100    
Housing Metal                          
Plastic          
Light
source
Red light                          
Green light                          
Operating
voltage
10 - 30 V DC                          
220 V                          
Output PNP Transistor                          
NPN Transistor                          
Relay                          
Switching frequency in Hz:                          
Switching Light / dark                          
Connection M 8 connector                          
M 12 connector                          
Cable                          
Terminals                          
Options Warning output                          
Activation input                          
Sensitivity
adjustment
                         
Teach--in                          
Parameterisation
possible