|
|
|
Table 1
|
Throughbeam photo electric sensors
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
| Function |
Transmitter |
Forked
photo-
electric
sensor |
 |
|
 |
|
 |
|
 |
|
|
|
|
|
| Receiver |
|
 |
|
 |
|
 |
|
 |
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
|
Operating range/
Scanning range
in mm: |
5 |
150 |
35000 |
500 |
500 |
|
|
| Housing |
Metal |
 |
 |
|
|
 |
|
|
| Stainless steel |
|
|
 |
 |
|
|
|
| Plastic |
|
|
|
|
|
|
|
Operating
voltage |
Miniature amplifier |
 |
 |
 |
 |
 |
|
|
| 10 - 30 V DC |
|
|
|
|
|
|
|
| 18 - 30 V DC |
|
|
|
|
|
|
|
| 24 V DC |
|
|
|
|
|
|
|
| 230 V AC |
|
|
|
|
|
|
|
| 115 V AC |
|
|
|
|
|
|
|
| Protection class |
IP 40 |
IP 64 |
IP 67 |
IP 65 |
IP 65 |
|
|
| Output |
PNP-Transistor |
|
|
|
|
|
|
|
| NPN-Transistor |
|
|
|
|
|
|
|
| Relay |
|
|
|
|
|
|
|
| Switching frequency |
|
|
|
|
|
|
|
| Switching |
Light / dark |
|
|
|
|
|
|
|
| Light |
|
|
|
|
|
|
|
Dynamic
dark switching |
|
|
|
|
|
|
|
| Connection |
Connector |
|
|
 |
|
|
|
|
| Cable |
 |
 |
|
 |
 |
|
|
| Terminals |
|
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
| Activation input |
|
|
|
|
|
|
|
| Time delay |
|
|
|
|
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
|
|
|