Table 3


back
 

mini Sensor Technology

Throughbeam photo electric sensors

Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately.
mini Sensor Technology / Throughbeam photo electric sensors
For pdf data sheet: Click on the types
LS 725 Se, 20000 LS 725 E, 5000                    
Function Transmitter                      
Receiver                      
Item nr.: 50000270 50000271                    
Take over into order form:                    
Operating range/
Scanning range
in m:
20          
Housing Metal          
Stainless steel            
Plastic            
Operating
voltage
Miniature amplifier          
10 - 30 V DC            
18 - 30 V DC            
24 V DC            
230 V AC            
115 V AC            
Protection class IP 40          
Output PNP Transistor            
NPN Transistor            
Relay            
Switching frequency in Hz:            
Switching Light/dark            
Light            
Dynamic
dark switching
           
Connection Connector          
Cable          
Terminals            
Output Warning output            
Activation input            
Time delay            
Sensitivity adjustment