|
|
|
Table 2
|
mini Sensor Technology
Amplifier modules
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
Operating range/
Scanning range
in mm: |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Housing |
Metal |
|
|
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Stainless steel |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Plastic |
 |
 |
|
|
|
 |
 |
 |
 |
|
|
|
 |
|
Operating
voltage |
Miniature amplifier |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| 10 - 30 V DC |
|
|
|
|
 |
|
|
 |
|
|
|
|
 |
|
| 18 - 30 V DC |
|
|
|
 |
|
|
|
|
|
|
|
|
|
|
| 24 V DC |
 |
|
 |
|
|
 |
 |
|
 |
|
|
|
|
|
| 230 V AC |
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
| 115 V AC |
|
 |
|
|
|
|
|
|
|
|
|
|
|
|
| Protection class IP |
40 |
40 |
65 |
65 |
65 |
40 |
40 |
65 |
20 |
|
|
|
40 |
|
| Output |
PNP-Transistor |
|
|
 |
 |
 |
 |
 |
 |
 |
|
|
|
 |
|
| NPN-Transistor |
|
 |
 |
|
|
|
|
|
|
|
|
|
 |
|
| Relay |
|
 |
|
|
|
|
|
|
 |
|
|
|
|
|
| Switching frequency in kHz |
|
0,2 |
0,2 |
0,2 |
0,1 |
0,1 |
0,1 |
0,1 |
0,05 |
|
|
|
0,2 |
|
| Switching |
Light / dark |
|
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
 |
|
| Light |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Dynamic
dark switching |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Connection |
Connector |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| Cable |
|
|
|
|
|
|
|
 |
|
|
|
|
|
|
| Terminals |
 |
 |
 |
 |
 |
 |
 |
|
 |
|
|
|
 |
|
| Options |
Warning output |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
| Activation input |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
| Time delay |
|
|
|
|
 |
|
|
|
|
|
|
|
|
|
| Sensitivity adjustment |
|
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
 |
|
|
|