Table 3


back
 

mini Sensor Technology

Amplifier modules

mini Sensor Technology / Amplifier modules
For pdf data sheet: Click on the types
IVS 28/44.8 VS 29/44.8 VS 100 VS 100 Z VS 725 VS 725/4   KK 05/4 S KK 05/2 S    
Item nr.: 50019808 50080860 50000644 50000645 50000647 50016548   50029234 50029228    
Operating range/
Scanning range
in mm:
              0,2
-
2
0,2
-
2
   
Housing Metal                  
Stainless steel                      
Plastic          
Operating
voltage
Miniature amplifier                      
10 - 30 V DC                      
18 - 30 V DC                  
24 V DC                
230 V AC                
115 V AC                  
Protection class IP IP 40 IP 40 IP 40 IP 40 IP 40 IP 40   IP 40 IP 40    
Output PNP-Transistor          
NPN-Transistor                    
Relay                
Switching frequency in kHz 1 0,2 0,1 0,07       0,1 0,1    
Switching Light / dark              
Light                      
Dynamic
dark switching
             
Connection Connector                  
Cable                      
Terminals          
Options Warning output                    
Activation input                  
Time delay                    
Sensitivity adjustment