|
|
|
Table 1
|
mini Sensor Technology
Retro-reflective photo electric sensors
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
|
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
|
|
|
|
|
|
|
|
|
|
|
Operating range/
Scanning range
in mm: |
0
-
800 |
|
|
|
|
|
|
|
|
|
|
|
| Housing |
Metal |
 |
|
|
|
|
|
|
|
|
|
|
|
| Stainless steel |
|
|
|
|
|
|
|
|
|
|
|
|
| Plastic |
|
|
|
|
|
|
|
|
|
|
|
|
Operating
voltage |
Miniature amplifier |
 |
|
|
|
|
|
|
|
|
|
|
|
| 10 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
| 18 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
| 24 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
| 230 V AC |
|
|
|
|
|
|
|
|
|
|
|
|
| 115 V AC |
|
|
|
|
|
|
|
|
|
|
|
|
| Protection class |
IP 65 |
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
| Relay |
|
|
|
|
|
|
|
|
|
|
|
|
| Switching frequency in kHz |
|
|
|
|
|
|
|
|
|
|
|
|
| Switching |
Light / dark |
|
|
|
|
|
|
|
|
|
|
|
|
| Light |
|
|
|
|
|
|
|
|
|
|
|
|
Dynamic
dark switching |
|
|
|
|
|
|
|
|
|
|
|
|
| Connection |
Connector |
|
|
|
|
|
|
|
|
|
|
|
|
| Cable |
 |
|
|
|
|
|
|
|
|
|
|
|
| Terminals |
|
|
|
|
|
|
|
|
|
|
|
|
| Options |
Warning output |
|
|
|
|
|
|
|
|
|
|
|
|
| Activation input |
|
|
|
|
|
|
|
|
|
|
|
|
| Time delay |
|
|
|
|
|
|
|
|
|
|
|
|
| Sensitivity adjustment |
|
|
|
|
|
|
|
|
|
|
|
|
|
|