
|
|
|
Cylindrical
sensors
Mini
sensors
Fibre optic
amplifier |
412
cylindrical
sensors |
318
cylindrical
sensors |
618
cylindrical
sensors |
Mini
sensors |
LVS
Fibre optic
amplifier |
 |
 |
 |
 |
 |
| Specifications |
|
 |
|
|
|
Dimens.
excluding plug,
W x H x D, mm |
M 12 x 55 |
M 18 x 50 |
M 18 x 71 |
|
|
Operating
voltage |
10 - 30 V DC |
10 - 30 V DC |
10 - 30 V DC |
10 - 30 V DC |
10 - 30 V DC
230 V AC |
Switching
outputs |
PNP |
PNP, NPN |
PNP |
PNP, NPN,
relay |
PNP, NPN,
relay |
| Connection |
M 12, cable |
M 12, cable |
M 12 |
cable,
terminals,
plug |
M 8, cable,
terminals |
| Approvals |
 |
|
 |
|
 |
Protection
class |
IP 67 |
IP 67 |
IP 67 |
IP 65 |
IP 65 |
| Housing |
metal |
steel VA,
plastic |
metal |
metal,
steel VA,
plastic |
metal,
plastic |
 |
Throughbeam photo electric sensors |
Data sheets
(PDF) |
 |
 |
 |
 |
 |
Typ. operating
range limit (m) |
0-8 |
0-120 |
0-12 |
0-35 |
0-1000 |
| Light source |
red light |
infrared/laser |
infrared |
infrared |
red light/
infrared |
| Switching |
light/dark |
antivalent |
light/dark |
light/dark,
dynam. |
light/dark |
Switching
frequency |
500 Hz |
1000/5000 Hz |
500 Hz |
70/1000 Hz |
20/1500 Hz |
 |
Retro-reflective photo electric sensors |
Data sheets
(PDF) |
 |
 |
 |
 |
|
Typ. operating
range limit (m) |
0,05-3 |
0,012-15 |
0-7 |
0-0,8 |
|
| Light source |
red light |
red light/
infrared/laser |
red light |
infrared |
|
| Switching |
light/dark |
antivalent |
light/dark |
light/dark,
dynam. |
|
Switching
frequency |
700 Hz |
1000/5000 Hz |
500 Hz |
70/1000 Hz |
|
 |
Energetic diffuse reflection light scanners |
Data sheets
(PDF) |
 |
 |
 |
 |
 |
Typ. operating
range limit (mm) |
0-400 |
0-700 |
0-300 |
0-50 |
0-80 |
| Light source |
red light |
infrared/laser |
infrared |
infrared |
red light/
infrared |
| Switching |
light/dark |
antivalent |
light/dark |
light/dark,
dynam. |
light/dark |
Switching
frequency |
700 Hz |
1000/5000 Hz |
500 Hz |
1000/70 Hz |
20/1500 Hz |
 |
Diffuse reflection light scanners with
background suppression |
Data sheets
(PDF) |
|
 |
|
|
|
Typ. operating
range limit (mm) |
|
5-110 |
|
|
|
| Light source |
|
infrared |
|
|
|
| Switching |
|
antivalent |
|
|
|
Switching
frequency |
|
1000 Hz |
|
|
|
| Options |
Transparent
objects |
|
x |
|
|
|
| Safety sensors |
|
|
|
|
|
Warning
output |
|
|
|
x |
|
Activation
input |
|
x |
|
x |
|
| A2 LS |
|
|
|
|
|
| Other options |
|
90º angle
execution,
slot and
pinhole
faceplates |
|
|
Teach-In,
glass and
plastic fiber
optics |
|
|