|
Home
|
Company
|
Products
|
Download
|
News
|
Sales
|
Service
|
Order Form
|
Contact
|
Imprint
|
Optosensory engineering
Product overview
Measuring and switching Light Curtains
Table 1
Series:
KONTUR
flex
VARIO B
Measuring and switching Light Curtains
KONTUR
flex
VARIO B
Technical Data
Functions
Measuring Licht Curtain
Switching Licht Curtain
Profile cross section
40x40
at Length: 97-3217
at Res.5 mm: 12x58
at Res. other 10x27
Length: 3100
Operating voltage
19-40 V DC
24V DC
Outputs
max 200mA
RS 232
RS 485
Modbus
Profibus
1 x PNP
2 x PNP
or
2 x NPN
Connection
M 12
M8 or Cable
Length 4m
ready-made with wire sleeves
Protection type
IP 65
IP 54
(others available on request)
Data sheets
(PDF)
Range
(mm)
max. 4000
app. 0,7 ... 5000
Maximum number of
beams
512
96
Response time
min. 30 ms
(1ms/Beam)
Measurement field length
160-3200 mm
35-3100 mm
Resolution
5-45 mm
5-100 mm
Operation
External control unit parameterisation
RS 232
Interfaceadapter
parameterisation
Deutsch
Francais
We reserve the right
to make changes
last Update: 2008-08-20
The Leuze group
Leuze electronic, Owen
Subsidiaries
How to find us
Certificates
Leuze lumiflex, Fürstenfeldbruck
How to find us
Leuze electronic assembly GmbH, Unterstadion
How to find us
detect
identify
protect
Product overview
Cubic series
Cylindrical sensors
Mini sensors
Fibre optic amplifier
Forked photoelectric sensors
Measuring sensors
Ultrasonic Sensors
Contrast scanner
Colour scanner
Luminescence scanner
Double sheet monitoring
Measuring and switching Light Curtains
Accessories
Product overview
Stationary and hand-held bar code readers
Stationary and hand-held 2D code readers
Stationary and hand-held RFID devices
Machine vision systems
Optical distance measuring and positioning
Optical bar code positioning systems
Optical data transmission
Modular interfacing units
Analytical applications
Product overview
Safety Light Curtains
Safety Laser Scanner
Multiple Light Beam Safety Devices
Single Light Beam Safety Devices
AS-i Safety
PROFIsafe
Safety Relays
Safety Interface Components
Test Monitoring Units
Safety Interlocks
Accessories Optosensors
Software
Successor Devices
detect
identify
protect
Sales catalogue
Cubic series
Cylindrical sensors
Fibre optic amplifiers
Forked photoelectric sensors
Measuring sensors
Contrast scanners
Double Sheet Testing
Measuring and switching Light Curtains
Accessories
3D CAD models
ECOLAB
CleanProof+
EHEDG
Sales catalogue
Stationary bar code readers
Hand-held bar code readers
Stationary 2D code readers
Hand-held 2D code readers
Stationary RFID devices
Hand-held RFID devices
Machine vision systems
Optical distance measuring and positioning
Optical bar code positioning systems
Optical data transmission
Modular interfacing units
3D CAD models
Sales catalogue
Safety Light Curtains
Safety Laser Scanner
Multiple Light Beam Safety Devices
Single Light Beam Safety Devices
AS-i Safety
PROFIsafe
Safety-Relays
Safety Interface Components
Test Monitoring Units
Safety Interlocks
Accessories Optosensors
Software
3D CAD models
Discarded Devices
News Overview
Subscribe newsletter
Trade fairs
Press
Overview
Customer magazine Contact
Press releases:
detect / identify
protect
Sales Overview
Europe
Americas
Africa
Middle East
Asia
Australia
Service Overview
Service Safety at work