Table 1
|
18 Series
Ultrasonic throughbeam barriers
Throughbeam photo electric sensor systems consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
|
|
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
|
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
|
|
|
|
|
|
|
|
|
|
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
| Adjustment range in mm: |
0 - 650 |
|
|
|
|
|
| Housing |
Metal |
 |
|
|
|
|
|
| Stainless steel |
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
 |
|
|
|
|
|
| 20 - 30 V DC |
|
|
|
|
|
|
| AS-i system |
|
|
|
|
|
|
| Ultrasound |
 |
|
|
|
|
|
Light
source |
Red light |
|
|
|
|
|
|
| Green light |
|
|
|
|
|
|
| Red light laser |
|
|
|
|
|
|
| Output |
PNP transistor |
 |
|
|
|
|
|
| NPN transistor |
 |
|
|
|
|
|
| Push-pull transistor |
|
|
|
|
|
|
| AS-interface |
|
|
|
|
|
|
| Switching |
Light/dark, complementary |
|
|
|
|
|
|
| Light |
 |
|
|
|
|
|
| Dark |
 |
|
|
|
|
|
| Connection |
Cable |
|
|
|
|
|
|
| M 12 connector, turning |
 |
|
|
|
|
|
| Switching frequency in Hz |
100 |
|
|
|
|
|
Fiber optic
cable |
Plastic |
|
|
|
|
|
|
| Glass |
|
|
|
|
|
|
| Options |
Activation input |
|
|
|
|
|
|
| Background suppression |
|
|
|
|
|
|
| Foreground suppression |
|
|
|
|
|
|
| Light spot diameter adjustable |
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
| Autocollimation (single lens) |
|
|
|
|
|
|
| Sensitivity adjustment via potentiometer |
|
|
|
|
|
|
| Sensitivity adjustment via teach-in |
|
|
|
|
|
|
| Mechanical sensitivity adjustment |
|
|
|
|
|
|
Transparent media
(signal loss > 8%) |
|
|
|
|
|
|