
|
|
|
Table 1 |

Switching ultrasonic sensors,
with background suppression
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
| Item nr.: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
| Take over into order form: |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
| Adjustment range in mm: |
30
-
200 |
30
-
200 |
50
-
300 |
100
-
700 |
100
-
700 |
150
-
1000 |
25
-
400 |
25
-
400 |
50
-
700 |
50
-
700 |
|
|
|
| Housing |
Stainless steel |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Metal |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
Operating
voltage |
10 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
|
| 20 - 30 V DC |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
| Switching |
Analogue output 0 - 10 V |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Analogue output 4 - 20 mA |
|
|
|
|
|
|
|
|
|
|
|
|
|
| 2nd switching output |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Anschluß |
M 12 connector, turning |
 |
 |
 |
 |
 |
 |
|
|
|
|
|
|
|
| Switching frequency in Hz |
10 |
10 |
5 |
5 |
5 |
4 |
10 |
10 |
5 |
5 |
|
|
|
| Options |
Teachable switching outputs |
 |
 |
|
 |
 |
|
 |
 |
 |
 |
|
|
|
| Parameterisation possible |
|
|
 |
|
|
 |
|
|
|
|
|
|
|
| Synchronisation input |
|
|
 |
|
|
 |
|
|
|
|
|
|
|
| Operating range adjustment |
|
|
 |
|
|
 |
|
|
|
|
|
|
|
| Transparent media |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
|
|
| For use in wet environments |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|