Table 1 |

Ultrasonic reflection barriers
|
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Take over into order form: |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Adjustment range in mm: |
0
-
200 |
0
-
200 |
0
-
700 |
0
-
700 |
|
|
|
|
|
|
|
|
|
| Housing |
Stainless steel |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Metal |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
|
|
|
|
|
|
|
|
|
|
|
|
|
| 20 - 30 V DC |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Switching |
Analogue output
0 - 10 V |
|
 |
|
 |
|
|
|
|
|
|
|
|
|
Analogue output
4 - 20 mA |
 |
|
 |
|
|
|
|
|
|
|
|
|
|
| 2nd switching output |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Output |
PNP transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
| NPN transistor |
|
|
|
|
|
|
|
|
|
|
|
|
|
| Anschluß |
M 12 connector,
turning |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Switching frequency in Hz |
5 |
5 |
4 |
4 |
|
|
|
|
|
|
|
|
|
| Options |
Teachable
switching outputs |
|
|
|
|
|
|
|
|
|
|
|
|
|
Parameterisation
possible |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Synchronisation
input |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
Operating range
adjustment |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| Transparent media |
 |
 |
 |
 |
|
|
|
|
|
|
|
|
|
| For use in wet environments |
|
|
|
|
|
|
|
|
|
|
|
|
|