Table 1
|
8 series
Ultrasonic throughbeam barriers
Ultrasonic throughbeam barriers consists of one transmitter and one receiver unit each (see "function" in the table below). Both transmitter and receiver units are available separately. |
 |
 |
 |
For pdf data sheet: Click on the types |
|
 |
 |
|
|
|
|
|
|
|
|
|
|
| Function |
Transmitter |
 |
|
|
|
|
|
|
|
|
|
|
|
| Receiver |
|
 |
|
|
|
|
|
|
|
|
|
|
| Item nr.: |
 |
 |
|
|
|
|
|
|
|
|
|
|
 |
 |
 |
|
|
|
|
|
|
|
|
|
|
Typ. operating range limit/
Typ. scanning range limit
in m: |
|
|
|
|
|
|
| Adjustment range in mm: |
0 - 800 |
|
|
|
|
|
| Housing |
Metal |
 |
|
|
|
|
|
Operating
voltage |
10 - 30 V DC |
|
|
|
|
|
|
| 20 - 30 V DC |
 |
|
|
|
|
|
| AS-i system |
|
|
|
|
|
|
| Ultrasonic |
 |
|
|
|
|
|
Light
source |
Red light |
|
|
|
|
|
|
| Green light |
|
|
|
|
|
|
| Laser, red light |
|
|
|
|
|
|
| Output |
PNP transistor |
 |
|
|
|
|
|
| NPN transistor |
 |
|
|
|
|
|
| Push-pull transistor |
|
|
|
|
|
|
| AS-Interface |
|
|
|
|
|
|
| Switching |
Light/dark, complementary |
 |
|
|
|
|
|
| Light |
 |
|
|
|
|
|
| Dark |
 |
|
|
|
|
|
| Connection |
Cable |
|
|
|
|
|
|
| M12 connector |
 |
|
|
|
|
|
| Switching frequency in Hz: |
250 |
|
|
|
|
|
Fiber optic
cable |
Plastic |
|
|
|
|
|
|
| Glass |
|
|
|
|
|
|
| Options |
Activation input |
|
|
|
|
|
|
| Background suppression |
|
|
|
|
|
|
| Foreground suppression |
|
|
|
|
|
|
| Light spot diameter adjustable |
|
|
|
|
|
|
| Polarisation filter |
|
|
|
|
|
|
| Autocollimation (single lens) |
|
|
|
|
|
|
| Sensitivity adjustment via potentiometer |
|
|
|
|
|
|
| Sensitivity adjustment via teach-in |
|
|
|
|
|
|
| Mechanical sensitivity adjustment |
|
|
|
|
|
|
Transparent media
(signal loss > 8%) |
|
|
|
|
|
|