Ultrasonic Sensors

Table 1
8
series
18
series
418
series
430
series
Ultrasonic Sensors Ultrasonic Sensors Ultrasonic Sensors Ultrasonic Sensors
Specifications
Dimens. excluding plug,
W x H x D, mm
Operating voltage 20 - 30 V DC 10 - 30 V DC 20 - 30 V DC 20 - 30 V DC
Switching outputs 1 x PNP
1 x NPN
1 x PNP
1 x NPN
2 x PNP 2 x PNP
Connection M 12 M 12 M 12 M 12
Protection class IP 67 / IP 65 IP 69K / IP 67 / IP 65 IP 67 IP 65
Approvals

Ultrasonic throughbeam barriers Ultrasonic throughbeam barriers

Type selection Product details Product details
Typ. operating range limit (mm) 0 - 800 0 - 650
Switching Object detected Object detected
Switching frequency 250 Hz 200 Hz

Ultrasonic reflection barriers Ultrasonic reflection barriers

Type selection Product details Product details
Typ. operating range limit (mm) 0 - 400 0 - 700
Switching Object detected/
not detected
Object detected
Switching frequency 8 Hz 5 - 10 Hz

Switching ultrasonic sensors, with background suppression Switching ultrasonic sensors, with background suppression

Type selection Product details Product details Product details
Typ. operating range limit (mm) 50 - 400 25 - 1000 60 - 6000
Switching Object detected/
not detected
Object detected Object detected
Switching frequency 8 Hz 5 - 10 Hz 1 - 8 Hz

Ultrasonic distance sensors, with background suppression Ultrasonic distance sensors, with background suppression

Type selection Product details Product details
Measurement range (mm) 50 - 1000 60 - 6000
Analogue output Analog/mA
Analog/V
Analog/mA
Analog/V
Switching frequency 4 - 5 Hz 4 - 8 Hz
Options
Sensitivity adjustment via step switch
Teachable switching outputs
Operating range adjustment
Configurable
Teach-In via potentiometer
Synchronisation input
Metal housing
Bottle counting
Configurable via programming unit and software
Sensor synchronisation via SYNC input
Configurable multiplex operation
Transparent media
For use in wet environments
Insensitive against chemical cleaning agents