Product brochures - Detection – Optical & Inductive sensor brochures:


New range of miniature, robust, high performance sensors (2 Series range)

New range of miniature, robust, high performance sensors (2 Series range):

4 pages highlighting Leuze electronic’s new miniature sensor range.

When you require reliable detection where space is restricted the Series 2 sensors are the right choice. Available in various sensing types these sensors are designed for many industrial applications in handling and robotics, electronic assembly and packaging.

view online brochure...

The largest range of high performance optical sensors (3B Series range)

The largest range of high performance optical sensors (3B Series range):

82 pages detailing Leuze electronic’s massive 3B series which offers a wide range of sensing technologies such as retro-reflective, diffuse, through beam, laser, contrast and clear object.

High quality optics and robust yet small housing, make the 3B Series an ideal sensor choice for the machine builder.

view online brochure...

Optical sensors that are economic & high performance (25 Series range)

Optical sensors that are economic & high performance (25 Series range):

56 pages detailing Leuze electronic’s extensive 25 series which sets new standards in cost and performance.

A wide range of sensing technologies are offered including retro-reflective, diffuse, through-beam, contrast and clear object. High quality optics, robust housing and high performance combine to make the 25B Series the choice of machine builders around the world.

view online brochure...

High performance optical sensors & light scanners (46B Series range)

High performance optical sensors & light scanners (46B Series range):

6 pages summarising Leuze electronic’s extensive 46B series which sets new standards in optical sensors.

With high performance and long ranges these sensors are equally at home in the conveyor industry, wood processing or for special applications such as the detection of objects covered in stretch wrap.

view online brochure...

Stainless steel sensors for food, beverage & pharmaceuticals  (53 & 55 Series ranges)

Stainless steel sensors for food, beverage & pharmaceuticals (53 & 55 Series ranges):

8 pages summarising Leuze electronic’s new stainless steel 53 & 55 Series sensors which are specially designed for applications with increased hygiene requirements and areas subjected to intense cleaning and disinfection cycles.

The housings are made of high-quality V4A stainless steel (AISI 316L) and achieve IP69K, ECOLAB and CleanProof+ ratings.

view online brochure...

Inductive Switches

Inductive Switches:

8 pages describing Leuze electronic’s extensive range of inductive switches. A variety of housings including cubic, flat, compact ,miniature and stainless steel styles, provide user friendly, flexible, sturdy and powerful sensors for a wide variety of automation applications.

view online brochure...

Distance measurement brochure (ODSL9 & ODS96B)

Detection of contrasts & print registration - Worlds smallest scanner (KRT3B range):

6 pages detailing Leuze electronic’s new KRT3B Contrast Scanners which are the World’s smallest by a considerable margin.

The KRT3B offers everything required for the reliable detection of black or coloured print marks in packaging applications or for small part detection in the assembly and handling industry. The KRT3B sets entirely new standards for flexibility and performance.

view online brochure...

Detection of differing colours, luminescence & contrasts (CRT, KRT, LRT ranges)

Detection of differing colours, luminescence & contrasts (CRT, KRT, LRT ranges):

10 pages summarising Leuze electronic’s extensive family of scanners for a wide range of detection tasks. Colour, Luminescence and Contrast Sensors for a wide range of applications such as colour and mark detection, positioning, inspection and sorting.

view online brochure...

Distance measurement brochure (ODSL9 & ODS96B)

Distance measurement brochure (ODSL9 & ODS96B):

6 pages highlighting two of Leuze electronic’s optical distance measurement sensors – “Precise and unmatched in speed even at long distances”.

These sensors offer the best technology that provides superior accuracy at standard pricing levels. Therefore the brochure highlights features like accuracy to 10 microns over a 50-100mm range or 0.1mm across a 50-450mm range. The bright on-board display which enables simple set-up without the need for a PC is shown and the choice of RS232, RS485, analogue current or voltage are explained.

view online brochure...

IO-Link – The economical solution for continuous communication in automation

IO-Link – The economical solution for continuous communication in automation.

4 pages outlining Leuze electronic’s support of IO-Link.

IO-Link addresses the need for an economical solution for continuous communication down to the lowest field level device. IO-Link provides a standardised interface with the ability to make information easily accessible using conventional 2/3 wire standard parallel wiring.

view online brochure...

IP69K, Ecolab, Cleanproof+ - Sensors for extreme conditions

IP69K, Ecolab, Cleanproof+ - Sensors for extreme conditions.

6 pages outlining Leuze electronic’s wide range of sensors designed for the critical areas of the food and beverage industry such as food processing, filling and packaging.

These applications where sensors need to operate in wet environments or subject to aggressive cleaning can be supported by Leuze electronic.

view online brochure...

Laser area scanning for object detection & measurement (ROD4 range)

Laser area scanning for object detection & measurement (ROD4 range):

8 pages explaining the performance and technology of the ROD4 and ROD4 Plus Laser distance sensors for object detection and measurement.

The ROD4 is designed for object detection where the ROD4 Plus is designed for measurement. Between them the ROD4 and ROD4 Plus can solve applications in position and protrusion detection, load monitoring, fill level measurement, access control, object and volume detection, contour measurement, manipulator control and control of driverless transport vehicles.

view online brochure...

Laser sensor optimised for accurate positioning & detection (HRTL96B)

Laser sensor optimised for accurate positioning & detection (HRTL96B):

6 pages explaining the performance and technology of the multi-purpose HRTL96B laser light sensor. Dynamic, precise, robust and reliable sensing optimised for precise positioning tasks and reliable detection, utilising background suppression and featuring a large detection range.

view online brochure...

Light section sensors (LPS, LRS & LES ranges)

Light section sensors (LPS, LRS & LES ranges):

6 pages explaining Leuze electronic’s new light section sensors which open new possibilities for many object detection, measurement and profile checking applications.

These new light-section sensors offer economic object detection over long measurement ranges from 200 to 800mm and benefit from their transmitters and receivers being contained in an easy-to-install unit in a very compact housing design.

view online brochure...

Measuring light curtains (Konturflex range)

Measuring light curtains (Konturflex range):

4 pages summarising Leuze electronic’s measuring light curtains which are used for numerous measuring tasks such as length, width and height measurement, positioning, hole detection or multi dimensional contour detection.

view online brochure...

Switching light curtains (Vario range)

Switching light curtains (Vario range):

4 pages describing Leuze electronic’s switching light curtains for reliable, but easy object detection and area monitoring.

A low cost of installation, compact construction and integrated evaluation unit makes Vario a cost-effective, flexible solution for numerous applications including overhang/ oversize control for conveyor systems, object / person counting for access control, area monitoring on public transport and stacking control in packaging.

view online brochure...

New generation of optical & ultrasonic fork sensors (GS14B & IGSU14B)

New generation of optical & ultrasonic fork sensors (GS61 &  63 & IGSU14B):

6 pages summarising Leuze electronic’s new generation of fork sensors.

The new GS61 and GS63 optical fork sensors are developed especially for the detection of non-transparent labels with fast response times and high repeatability to ensure unmatched reliability.

The IGSU14B set the benchmark for the fast and precise detection of various material combinations in the labelling world – from paper to clear film, printed or metallic.

view online brochure...

Ultrasonic fork sensors for double sheet detection (GSU range)

Ultrasonic fork sensors for double sheet detection (GSU range):

4 pages summarising Leuze electronic’s new range of compact ultrasonic fork sensors which feature high performance at low price for the reliable detection of double sheets in printing machines.

view online brochure...