|
Pre-assembled muting sensors for MLD Light Guard range
The easy to install MLD light guard from Leuze electronic has no DIP switches to set or PC to connect - Just wire it up and use it.
Now muting of entry / exits is even easier with pre-assembled muting sensors & arms, plus the option to buy complete kits with everything included.
|

|
Leuze electronic Ltd Company presentation
This presentation aims to tell you a little about Leuze electronic in the UK, our aims, our products and our history.
|

|
The MLD Light Guard range (Type 2 PLd & Type 4 PLe)
Leuze electronic's Multiple Light-beam safety Devices (MLD) offer high performance and simple set-up - There is NO setup using a PC and there are not even any DIP switches to set - Just wire it up and use it.
|

|
AMS300i - Laser Distance Measurement
Leuze electronic's builds on the global success of the AMS200 on cranes and material handling systems around the world. Inter-changeable with the AMS200 it replaces, this laser time of flight measurement unit works straight out of the box with the distance measurement shown on display - no need for set up or calibration.
|

|
LRS36 - Laser Profile Scanner
Leuze electronic's LRS36 sensor offers economic laser line scanning for object detection and profile measurement. Measurement values in mm are transmitted via ethernet and if combined with a synchronized encoder input provide high performance, low cost 3D imaging.
|

|
LPS36 - Laser Profile Scanner application
Leuze electronic's LPS36 laser profile line scanner is shown is action in a bin-picking robot from Faude Group. The system uses HALCON 3D vision libraries with MVTec’s software to give a very flexible object detection and profile measurement system.
|

|
RS4M - Safety Laser Scanner with Motion detection
Leuze electronic's RS4 Safety Laser Scanner family are commonly used for guarding areas instead of safety light curtains. The RS4M variant features the additional functionality of being able to internally calculate position and speed making it ideal for use on transfer trolleys and AGVs.
|

|
BPS8 Barcode Positioning System
Leuze electronic's Barcode Positioning System uses a powerful laser barcode reader to give a precise absolute position anywhere along a run of up to six miles, around corners and multiple branches.
|

|
53 Series - Stainless-steel Opto-sensor range
Leuze electronic's 53 Series V4A Stainless steel opto-sensor are ideal for hygiene applications such as wash-down areas.
|

|
BCL500i Barcode Scanner with integrated comms
Leuze electronic's BCL500i Barcode Scanner features code reconstruction technology for reading damaged barcodes and integrated communication protocols including PROFINET, PROFIBUS, Ethernet or RS232.
|

|
LSIS120 Barcode & 2D barcode reader
This presentation shows Leuze electronic's LSIS120 Barcode & 2D code reader.
|

|
Safety Laser Scanner - RS4-6E extended 6m range
This presentation shows Leuze electronic's RS4 Safety Laser Scanner. The model in the video is the 6m extended range member of the family, but the video shows typical applications for the laser safety scanner.
|

|
Ex housings for sensors & barcode readers
This presentation shows how the Ex housing fit onto Leuze electronic's standard sensors (including barcode reading) to create a large range of high-performance and low cost Ex rated sensors.
|

|
SOLID 4E Type 4 Safety Light Curtain
Leuze electronic's SOLID 4E Type 4 Safety Light Curtain offer high performance and robust construction - They are widely used in demanding applications, some of which are described on our website in the 'App Story's section.
|

|
DDLS Optical data & AMS Optical measurement
Leuze electronic's AMS200, optical Absolute Measurement System and the DDLS200 optical data transmission systems offer high performance including immunity to interference and precision in measurement or transmission.
|

|
HRTL 96B Laser positioning sensor
This presentation shows Leuze electronic's HRTL 96B laser light sensor which is especially well suited for positioning tasks and reliable object detection.
|

|
PRK 3B 25B 46B Retro reflective opto sensors
Leuze electronic's PRK 3B, PRK 25B and PRK 46B series of retro-reflective optical sensor offers high performance being ideally suited for applications in materials handling applications.
|

|
ODS 96B Optical distance sensor
Leuze electronic's ODS 96B Optical distance sensor offers high performance distance measurement of dynamic processes because of its unusually high-frequency measurements. Ideally suited for applications in materials handling industries, particularly measurement processes on conveyors, or for positioning assignments and gripper applications.
|

|
Barcode scanner portals MSPi
This presentation shows Leuze electronic's range of modular barcode scanner portals, which come configured and wired to speed the installation of multiple BCL500i barcode readers. Therefore the MSPi range aids the installation of omni-directional barcode reading systems.
|

|
Inductive sensors
This presentation shows part of Leuze electronic's inductive sensors range.
|

|
Safety light curtain application for hand protection
This one minute video shows the application of a safety light curtain for protection close to a dangerous machine.
|

|
Safety light guard application for access control
This one minute video shows the application of a safety light guard for access control.
|

|
Safety laser scanner application for two protected areas
This one minute video shows the application of a safety laser scanner access control and occupancy detection of two zones.
|

|
Safety laser scanner application for two protected areas
This one minute video shows the application of safety laser scanners to provide access control and occupancy detection.
|

|
Safety laser scanner application for interior safeguarding
This one minute video shows the application of safety laser scanners to provide occupancy detection within a danger zone.
|