Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze

The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. The latter references the conveyor belt instead of the product and that is what makes this technology so unique. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.
Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze
The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. This last device does not use the product as the reference, but the conveyor belt instead. This is what makes this innovative technology special. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.

Your contact person
Leuze electronic GmbH + Co. KG
Martina Schili
Phone: +49 7021 573-116
E-mail: martina.schili@leuze.com

Ihre Ansprechpartnerin
Leuze electronic GmbH + Co. KG
Martina Schili
Telefon: +49 7021 573-116
E-Mail: martina.schili@leuze.com
Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze

The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. The latter references the conveyor belt instead of the product and that is what makes this technology so unique. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.
Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze
The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. This last device does not use the product as the reference, but the conveyor belt instead. This is what makes this innovative technology special. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.

Your contact person
Leuze electronic GmbH + Co. KG
Martina Schili
Phone: +49 7021 573-116
E-mail: martina.schili@leuze.com

Ihre Ansprechpartnerin
Leuze electronic GmbH + Co. KG
Martina Schili
Telefon: +49 7021 573-116
E-Mail: martina.schili@leuze.com
Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze

The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. The latter references the conveyor belt instead of the product and that is what makes this technology so unique. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.
Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze
The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. This last device does not use the product as the reference, but the conveyor belt instead. This is what makes this innovative technology special. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.

Your contact person
Leuze electronic GmbH + Co. KG
Martina Schili
Phone: +49 7021 573-116
E-mail: martina.schili@leuze.com

Ihre Ansprechpartnerin
Leuze electronic GmbH + Co. KG
Martina Schili
Telefon: +49 7021 573-116
E-Mail: martina.schili@leuze.com
Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze

The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. The latter references the conveyor belt instead of the product and that is what makes this technology so unique. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.
Specialized in packaging machines for confectionery and baked goods: The new DRT 25C from Leuze
The primary and secondary packaging of confectionery and baked goods can be challenging: varied shapes and a wide range of surfaces must be reliably detected. The new DRT 25C dynamic reference diffuse sensor from Leuze solves precisely this problem in an innovative and reliable way: with a one-of-a-kind reference technology and three light spots.
Owen, May 8, 2020 - Sensors must continuously and reliably detect a wide range of products and films on the conveyor belts of primary and secondary packaging machines for confectionery and baked goods (HFFS, FS, Thermoform, or VFFS). The packaging machines keep running without interruption, even if the product or packaging material changes.
Innovative reference technology for all products.
Leuze developed the DRT 25C dynamic reference diffuse sensor with its innovative detection method for precisely this area of application. The sensor works with three light spots and uses reference technology. This last device does not use the product as the reference, but the conveyor belt instead. This is what makes this innovative technology special. In the first step, the surface characteristics of the belt are taught in. This enables the sensor to subsequently detect all objects that do not correspond to the belt surface as "deviations", even if the conveyor belt is dirty or vibrating. With this approach, the surface properties of the products, such as the color, gloss, or transparency do not influence the detection. The DRT 25C uses its three light spots to reliably detect the entire spectrum: small, flat, or also tall and spherical products. Even irregular shapes and contours or products with openings, e.g. cookie curls, are detected. Thanks to the wide scanning range, these are also detected as a continuous piece.
Higher throughput due to reliable detection and zero setup time when changing products.
The reliable detection of objects – even those with challenging shapes and surfaces – guarantees a high machine throughput and prevents system standstills. Even under difficult conditions such as vibrations or contamination on the conveyor belt. No realignment of the sensor is needed when products or packaging materials are changed over. This significantly reduces the setup time required and enables higher product volumes. The DRT 25C is quickly and easily set up thanks to automatic teaching by means of the teach button. With a universal mounting position for all objects. Additional functions can be conveniently integrated into the machine control via IO-Link. For example a warning message for excessive debris, use of the counter built into the sensor, or locking the teach button.

Your contact person
Leuze electronic GmbH + Co. KG
Martina Schili
Phone: +49 7021 573-116
E-mail: martina.schili@leuze.com

Ihre Ansprechpartnerin
Leuze electronic GmbH + Co. KG
Martina Schili
Telefon: +49 7021 573-116
E-Mail: martina.schili@leuze.com