LCS-1M30T-N30NNC-K020T

Capacitive sensor

Part no.: 50135806

Icon Icon
Series LCS-1
Switching distance Sn 2 ... 30 mm
Assured switching distance 30 mm
MTTF 262 years
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 35 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 18 mA
Temperature drift, max. (in % of Sr) 15 %
Repeatability, max. (in % of Sr) 2 %
Rated operating current 300 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Voltage type DC
Switching element Transistor, NPN
Switching principle NC (normally closed)
Switching frequency 100 Hz
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PTFE
Number of conductors 3 -wire
Wire cross section 0.2 mm²
Design Cylindrical
Thread size M30 x 1.5 mm
Dimension (Ø x L) 30 mm x 72 mm
Type of installation Non-embedded
Housing material Plastic
Plastic housing Teflon (PTFE)
Sensing face material Plastic, Teflon (PTFE)
Cover material Plastic, Teflon (PTFE)
Net weight 142 g
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls Multiturn potentiometer (20 turns)
Switching distance, adjustable Yes
Ambient temperature, operation -30 ... 70 °C
Degree of protection IP 67
Protection class III
Certifications c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270102
ECLASS 8.0 27270102
ECLASS 9.0 27270102
ECLASS 10.0 27270102
ECLASS 11.0 27270102
ECLASS 12.0 27274201
ETIM 5.0 EC002715
ETIM 6.0 EC002715
ETIM 7.0 EC002715
ETIM 8.0 EC002715
Filter
Results list: 2 products found
MC 030K
Clamp
Part no.: 50111503
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Plastic
Part no.: 50111503
MC 030K-LS
Clamp
Part no.: 50111504
  • Design of mounting device: Mounting clamp
  • Type of fastening, at device: Clampable with limit stop
  • Type of fastening, at system: Through-hole mounting
  • Mounting device material: Plastic
Part no.: 50111504
3D-CAD model - LCS-1M30T-N25NNC-K020T - zip
EPLAN macro - edz
Data sheet - pdf
Mounting instructions - pdf
Product brochure - pdf
EC declaration of conformity - pdf
Certificate - pdf